IESNA:LM-63-2002
[TEST]P1334911
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-75)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R25B2750DE010 E3A451WH_2700K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R25 optic, 2700K CCT AND, 90CRI , E3A451WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]112
TILT=NONE
1 -1 1 55 17 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
5.7 6.2 6.5 6.6 6.4 6.4 7 10.2 24 41.7
66.7 116 203.4 253.9 297.7 349.5 391 421.4 453.7 473.9
494.7 509 519.9 526.6 532.2 535.4 537.1 535.2 522.4 499.8
476.2 441.4 409.5 384.6 358.6 337.3 306.2 273.2 233 194.6
143.9 97.7 73.7 25.8 5.3 0.7 0.3 0.3 0.2 0.2
0.1 0.1 0.1 0 0
5.7 6.2 6.5 6.5 6.4 6.4 7 10 23.9 41.1
68.1 116.9 204.3 247 297.2 345.5 380.3 419.2 446.7 469.7
486.3 500.4 511.5 518.8 524.2 527.4 528.9 527 516 494.8
468.8 437.1 406.5 381 356.6 334.4 305 269.3 232.8 188.3
140.6 97.6 71.9 26.8 5.8 0.6 0.3 0.3 0.2 0.2
0.1 0.1 0.1 0 0
5.7 6.2 6.5 6.5 6.4 6.4 7 9.9 23.5 40.2
65.1 111.1 194.6 235.7 283.9 326.9 372.6 404.2 432.1 455.2
472 485.8 496.7 504.1 509.2 512.8 514.2 512.8 503 482.1
457.1 426.8 392.1 370.6 347.3 323.1 297.7 261.9 219.6 175.6
137.3 93.6 64.1 23.6 5 0.6 0.3 0.3 0.2 0.2
0.1 0.1 0.1 0 0
5.7 6.2 6.5 6.5 6.4 6.4 6.9 9.5 22.3 39.3
62.8 103.4 178.2 219.8 259.9 304.2 346.7 380 410.2 432.7
450.4 464.3 474.7 482.1 486.8 489.8 491.2 489.8 481.9 466.5
441 408.8 378.9 354.1 330.4 308 282 249.4 209.1 165.3
122.1 82.1 56.5 19.5 4.7 0.6 0.3 0.2 0.2 0.2
0.1 0.1 0 0 0
5.7 6.2 6.5 6.5 6.3 6.3 6.8 9 21 37.1
58.8 94.2 159.3 195.8 235.8 272.4 313.1 345.8 376.9 400
418.4 433 443.7 451.1 455.6 458.4 459.6 457.5 451 438.5
417.4 389.2 358.1 331.9 308.6 284.4 256.4 225.9 188.3 142.9
101.4 70.2 44.2 14.9 3.7 0.5 0.3 0.2 0.2 0.2
0.1 0.1 0 0 0
5.7 6.2 6.5 6.5 6.3 6.3 6.7 8.5 19.5 34.4
54 84.1 142.6 170.7 204.8 241.2 273.3 305.1 334.8 359.8
380.6 395.5 407.2 413.9 419.7 422.3 423 420.8 415.3 405.2
386.9 362.4 333 302.9 279.6 254.5 223.8 195.4 156 118.4
83.9 52.2 33 12.2 3.3 0.5 0.3 0.2 0.2 0.2
0.1 0.1 0.1 0 0
5.7 6.1 6.5 6.5 6.3 6.2 6.6 8.1 18 31.6
48.8 74.2 120 143.6 171.2 197.8 226.9 258.2 282.2 309
328.4 343.8 356.6 365 370.1 372.8 373 371.1 366 356.8
341.5 319.9 290.6 263 236 206.9 180.5 149.9 119.7 88.9
63.5 39.6 23.5 9.4 2.9 0.5 0.2 0.2 0.2 0.1
0.1 0.1 0.1 0 0
5.7 6.1 6.4 6.5 6.2 6.2 6.5 7.7 16.4 28.5
44.4 66.8 100.2 119.6 140 162.1 185.6 209.9 231 253.3
270.4 285 297.9 306.3 311.6 314.1 313.6 310.9 305.8 296.1
281.8 263.4 239.3 208 181.3 156.6 131.9 109.3 85.4 64
44.9 30.6 18 7.6 2.5 0.5 0.2 0.2 0.1 0.1
0.1 0.1 0.1 0 0
5.7 6.2 6.4 6.4 6.2 6.1 6.4 7.3 14 25.4
38.9 57.6 82 96.6 111.7 127.1 146.5 162.6 181.4 196.4
210.2 222.2 232.3 239.1 243.7 245.3 244.2 240.1 233.7 224.7
211.1 194.5 173.8 150 126.9 107.5 89.7 72.5 58.9 46.1
34.1 23.5 14.6 6.2 2.1 0.4 0.2 0.2 0.1 0.1
0.1 0.1 0.1 0 0
5.7 6.1 6.4 6.4 6.2 6 6.2 7 12.4 22.2
33.8 49.1 67.9 78.1 88.3 99.7 110.8 123.6 135.1 146.7
156.8 164.4 171 175.4 177.7 177.4 175 170.4 164.7 156.1
144.9 132.7 117.5 99.4 84.1 70.7 59.9 50.5 42.1 34.1
26 19.1 12.3 5 1.8 0.4 0.2 0.1 0.1 0.1
0.1 0.1 0.1 0 0
5.7 6.1 6.2 6.1 5.8 5.3 4.9 4.7 4.7 5
5.8 7.3 8.6 9 9.3 9.5 9.6 9.6 9.5 9.3
9 8.6 8.1 7.6 7.2 6.5 5.9 5.2 4.4 3.5
3.2 2.8 2.5 2 1.6 1.4 1.2 0.9 0.8 0.6
0.4 0.3 0.2 0 0 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.1 0.1 0
5.7 6 5.9 5.6 5.3 4.7 4.2 3.6 3.3 2.9
2.6 2.2 1.9 1.8 1.6 1.5 1.4 1.2 1.1 1
0.9 0.8 0.7 0.7 0.6 0.5 0.4 0.4 0.3 0.2
0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.3 0.3 0.3 0.3
0.4 0.4 0.3 0.3 0
5.7 5.8 5.5 5.1 4.6 4.1 3.5 3.2 2.7 2.4
2.1 1.8 1.6 1.5 1.5 1.4 1.3 1.3 1.2 1.2
1.1 1.1 1 1 1 0.9 0.9 0.9 0.8 0.8
0.8 0.8 0.8 0.7 0.7 0.7 0.7 0.7 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.4 0.4 0
5.7 5.5 5.2 4.7 4.2 3.7 3.4 3 2.7 2.4
2.2 2 1.9 1.9 1.8 1.8 1.7 1.7 1.7 1.6
1.6 1.5 1.5 1.5 1.5 1.5 1.4 1.4 1.4 1.4
1.4 1.3 1.3 1.3 1.3 1.3 1.2 1.2 1.2 1.2
1.2 1.2 1.1 1.1 1 1 0.9 0.9 0.8 0.7
0.6 0.5 0.4 0.3 0
5.7 5.4 4.9 4.5 4 3.6 3.4 3.1 2.8 2.7
2.5 2.4 2.3 2.2 2.2 2.2 2.2 2.1 2.1 2.1
2.1 2.1 2 2 2 2 2 2 2 1.9
1.9 1.9 1.9 1.9 1.9 1.9 1.9 1.9 1.8 1.8
1.8 1.8 1.8 1.7 1.6 1.5 1.5 1.3 1.2 1.1
0.9 0.7 0.5 0.2 0
5.7 5.3 4.8 4.4 4 3.7 3.4 3.2 3.1 2.9
2.8 2.7 2.6 2.6 2.6 2.6 2.6 2.5 2.5 2.5
2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5
2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5
2.4 2.4 2.4 2.3 2.3 2.2 2.1 1.9 1.8 1.6
1.4 1.1 0.7 0.4 0
5.7 5.3 4.8 4.3 4 3.7 3.5 3.3 3.1 3
2.9 2.8 2.8 2.8 2.7 2.7 2.7 2.7 2.7 2.7
2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7
2.7 2.7 2.7 2.7 2.8 2.7 2.7 2.7 2.7 2.6
2.6 2.6 2.6 2.5 2.4 2.3 2.2 2.1 1.9 1.7
1.5 1.2 0.8 0.4 0
